IESNA:LM-63-2002
[TEST]P1644965
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6547.1
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
788.9 800.2 822.2 845.2 877.5 924.4 986.4 1052.5 1110.7 1175.8 1237.8 1316.1 1399.6 1483.5 1558.1 
1639.7 1732.6 1832.0 1976.0 2131.2 2255.1 2345.1 2418.3 2456.8 2369.0 2126.6 1705.8 972.8 421.7 195.1 137.9 
104.6 66.6 45.0 23.9 0.0 0.0 
788.9 799.2 820.3 843.3 877.5 923.5 982.6 1052.0 1113.0 1174.0 1243.4 1318.4 1406.1 1488.2 1562.3 
1644.9 1737.3 1842.8 1991.9 2145.8 2267.3 2355.9 2433.3 2461.4 2377.0 2137.8 1709.6 966.2 422.6 197.9 140.2 
107.9 66.6 46.4 24.9 0.0 0.0 
788.9 798.7 818.4 843.8 878.5 923.5 979.3 1046.9 1108.3 1169.3 1237.3 1314.7 1399.6 1483.5 1561.4 
1637.8 1726.0 1848.0 1999.5 2169.7 2321.2 2427.2 2507.9 2566.0 2520.1 2309.9 1887.8 1204.5 532.3 245.3 163.7 
119.6 79.3 53.9 28.1 0.5 0.0 
788.9 801.6 820.8 845.2 879.9 922.6 973.2 1034.7 1098.9 1157.1 1226.0 1299.2 1386.9 1471.3 1564.2 
1643.5 1728.4 1843.7 1988.7 2174.4 2378.9 2546.3 2690.8 2803.8 2832.9 2694.5 2352.2 1677.7 827.8 358.3 205.4 
142.6 95.2 60.5 27.7 0.5 0.0 
788.9 800.6 818.9 843.8 880.4 924.0 971.4 1022.5 1082.5 1144.9 1207.3 1283.3 1370.5 1452.6 1548.7 
1637.4 1721.3 1827.3 1981.6 2180.0 2426.7 2654.7 2909.8 3097.0 3244.7 3256.9 3014.4 2487.7 1610.2 687.6 
316.1 195.1 119.1 68.5 32.8 0.9 0.0 
788.9 800.2 817.0 842.8 879.0 922.6 966.2 1014.0 1066.6 1128.0 1189.0 1257.5 1333.4 1420.2 1507.9 
1598.9 1699.7 1815.1 1964.3 2166.9 2430.5 2734.9 3036.5 3332.4 3626.0 3822.1 3846.5 3529.4 2852.6 1769.6 
689.5 244.4 127.1 72.2 28.6 1.4 0.0 
788.9 800.2 816.6 841.4 876.1 919.8 967.1 1015.9 1065.6 1122.4 1184.3 1248.5 1314.2 1392.5 1491.0 
1593.7 1673.5 1769.2 1908.0 2087.6 2329.2 2625.6 2966.6 3362.9 3778.9 4163.1 4430.9 4448.2 4131.6 3369.0 
2253.7 1078.3 311.4 133.7 56.3 6.1 0.0 
788.9 799.7 815.6 840.5 874.7 917.4 965.7 1015.4 1068.0 1120.5 1186.2 1248.5 1312.3 1388.3 1489.2 
1584.4 1660.8 1753.2 1888.8 2068.9 2309.0 2602.6 2937.5 3330.1 3751.7 4145.7 4426.7 4473.1 4174.3 3407.5 
2334.3 1270.6 369.1 142.6 55.8 6.6 0.0 
788.9 798.7 812.4 835.3 868.6 909.9 958.7 1011.7 1063.3 1118.6 1181.0 1246.7 1306.7 1380.8 1469.5 
1556.2 1619.1 1718.5 1870.5 2072.2 2326.8 2617.2 2931.4 3271.9 3627.9 3979.7 4225.4 4305.2 4074.4 3321.6 
2376.1 1513.5 740.6 213.9 78.3 16.4 0.0 
788.9 795.0 806.7 826.4 857.4 895.4 939.0 985.0 1036.5 1088.1 1140.7 1189.9 1240.6 1295.9 1368.1 
1436.2 1509.8 1642.5 1829.7 2067.5 2341.8 2650.9 2973.1 3294.9 3640.6 3911.2 4065.0 4039.7 3618.1 2895.8 
2166.0 1347.5 555.3 189.0 85.8 26.3 0.0 
788.9 789.8 798.7 815.6 842.4 873.8 911.8 950.2 988.2 1027.2 1068.9 1101.7 1140.2 1179.6 1233.1 
1289.3 1378.0 1523.9 1727.4 1977.9 2279.5 2622.3 2989.6 3380.3 3734.8 3939.3 3944.5 3616.2 2877.0 2093.3 
1379.4 710.6 279.1 114.9 43.6 14.5 0.0 
788.9 792.7 799.7 815.6 841.0 873.8 905.2 942.3 976.5 1011.7 1045.0 1072.7 1103.6 1139.3 1187.1 
1246.2 1347.5 1492.0 1675.8 1901.0 2170.2 2477.4 2796.3 3104.5 3316.9 3374.2 3240.5 2862.0 2165.5 1497.1 
930.1 459.2 196.1 90.1 38.5 13.1 0.0 
788.9 787.0 793.1 808.1 832.0 861.6 894.0 927.7 958.2 988.2 1015.4 1036.1 1062.3 1096.1 1144.4 
1217.1 1314.2 1423.5 1545.4 1687.6 1868.6 2069.8 2281.8 2480.7 2589.5 2576.4 2435.6 2090.0 1561.4 1030.4 
606.0 294.5 147.3 76.0 40.3 19.7 0.0 
788.9 789.8 794.5 808.1 832.5 861.6 891.6 919.3 942.7 961.0 978.4 994.3 1017.3 1049.7 1071.3 
1073.6 1054.4 1013.1 951.2 879.9 821.3 792.7 765.9 700.3 589.1 457.3 343.3 261.7 205.0 174.5 152.0 127.6 
103.2 82.5 57.2 29.1 0.0 
788.9 788.9 792.7 805.8 829.7 856.0 880.4 898.7 910.8 919.3 927.3 923.5 906.2 872.9 822.7 
755.6 671.6 576.9 487.8 418.4 364.0 325.0 295.0 271.6 252.8 233.6 214.8 198.4 182.9 169.3 152.0 132.3 108.3 
84.9 57.2 25.3 0.0 
788.9 791.7 795.5 809.1 831.1 852.7 865.4 871.0 877.1 876.6 861.6 830.6 781.9 719.5 640.2 
555.3 483.1 428.7 388.4 356.9 328.8 304.4 283.8 268.8 257.5 243.9 226.1 207.8 193.7 176.4 152.0 127.1 102.2 74.6 
46.9 9.8 0.0 
788.9 791.7 797.8 810.9 830.2 842.8 847.1 852.2 851.3 834.4 796.9 742.9 667.4 585.8 510.8 459.2 
425.9 399.6 373.8 350.4 323.2 298.8 287.0 281.4 274.4 258.9 238.7 223.3 223.3 212.9 186.2 155.7 117.3 88.2 49.7 4.2 
0.0 
788.9 786.6 795.5 809.1 822.7 827.4 833.0 838.1 825.0 786.1 731.2 656.2 571.3 501.4 453.5 419.3 
390.7 363.5 334.9 305.8 296.4 293.1 293.6 296.0 289.9 273.9 257.5 252.3 268.8 268.3 260.8 212.9 168.8 123.4 66.1 2.3 
0.0 
788.9 785.1 795.5 811.9 820.3 821.7 829.2 829.2 803.0 752.8 681.5 600.8 526.2 470.4 428.2 392.1 
359.3 323.6 293.1 282.8 276.7 275.3 280.0 284.7 277.7 265.9 254.2 265.9 274.8 268.3 247.2 202.1 166.5 123.4 62.8 0.9 
0.0 
788.9 785.6 798.3 817.0 821.7 822.7 830.2 821.7 784.7 725.6 650.5 570.8 504.7 453.1 406.6 365.8 
328.8 292.7 276.7 268.3 265.0 265.5 272.5 275.8 266.4 254.2 250.0 266.9 263.6 256.1 225.6 189.0 153.8 116.3 56.3 0.0 
0.0 
788.9 780.0 794.1 812.8 818.0 819.4 826.9 814.2 774.8 711.0 639.3 558.1 492.5 440.9 390.7 344.7 
305.3 276.3 265.0 258.4 257.0 259.4 264.5 267.8 263.1 259.4 264.1 284.7 280.0 256.1 215.8 178.7 140.2 97.6 46.0 0.0 
0.0 
788.9 778.1 791.7 810.5 816.1 818.0 824.5 812.4 772.5 713.9 636.0 554.9 492.9 439.0 387.4 342.4 
302.1 273.9 262.7 256.1 255.1 257.0 262.2 265.0 261.7 259.8 264.5 282.8 276.3 249.1 210.1 174.9 136.0 90.5 42.2 0.0 
0.0 
